IESNA:LM-63-2002
[TEST]P1438843
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-930-1D-UNV-STD-W-4
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 11002
TILT=NONE
1 -1 1 73 5 1 1 0.1545 4 0
1 1 82.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
2112.1 2097.8 2086.2 2071.3 2050.6 2023.4 1979.5 1931.6 1895.4 1848.8
1778.9 1705.8 1652.8 1595.9 1512.1 1422.8 1363.3 1303.8 1211.3 1123.3
1062.5 1000.4 905.6 811.8 747.1 685 593.5 504.6 446.3 390.7
307.3 233.5 184.4 137.8 71.2 20.7 0 23.4 84.7 176
245 321.4 443.8 564 644.1 719.3 839.8 946.1 1020.1 1092.8
1192.7 1292.5 1359.1 1414.6 1500.8 1581.9 1634.9 1684.2 1756.6 1821
1863 1899.9 1950.8 1997 2027.8 2048.8 2080.2 2107.3 2123.4 2133.2
2141.9 2143.4 2131.1
2112.1 2123.1 2114.7 2098.2 2077.5 2049.1 1996.8 1942.3 1904.8 1857
1780.5 1700.8 1646.5 1584.5 1494.7 1403.2 1341.2 1279.1 1186 1091.1
1027.7 964.3 872.4 779.9 720.3 660.7 571.4 482.4 424.2 367.3
288.3 215.2 168.5 125.8 66.4 20.7 0 9 24.5 39.5
80.8 304.3 460.4 580.5 660.7 739.5 857.9 968.4 1041.2 1111.5
1213.8 1310.6 1371.1 1431.4 1518.9 1599.4 1650 1699.3 1770.2 1834.3
1875 1910.8 1962.8 2008.2 2035.4 2057.5 2086.2 2114.3 2127.9 2136.5
2146.4 2145.8 2131.1
2112.1 2104.3 2089.4 2066.5 2045.8 2018.6 1966.5 1898.6 1853.3 1802.9
1728.8 1643.4 1580 1517.9 1424.8 1334.5 1271.1 1207.7 1114.3 1021.4
960.6 899.8 808.6 721.6 664.7 607.7 524 444.1 389.7 339.3
266.8 199.6 156.9 118.1 64.7 18.1 0 6.2 26.2 37.9
41.6 42.8 46.2 215.1 681.1 755 866 977.5 1047.8 1115.6
1214.2 1309.8 1371.4 1431.8 1516.3 1594.5 1642.6 1688.2 1758.2 1819.8
1856.8 1891.3 1941.5 1986.8 2014 2036.2 2064.8 2086.7 2100.3 2108.9
2118.7 2124.9 2131.1
2112.1 2107 2089.7 2060.6 2034.7 2001 1947.2 1882.4 1830.6 1774.9
1689.8 1597.2 1531.2 1465.3 1369.5 1274.4 1211 1147.5 1055.7 963.2
903.7 845.4 758.1 673.4 619.1 566.1 486.6 410.5 358.8 311
245.7 184.6 147.1 110.9 56.5 15.8 1.5 8.9 16.9 41.6
47.8 51.5 54 55.8 57.1 127 876 994.9 1065.2 1135.4
1234.6 1325 1384.2 1442.1 1525.9 1602.7 1650.8 1695.2 1760.2 1821.8
1858.8 1890.9 1937.5 1983.9 2009.8 2029.5 2056 2078.9 2090 2097.2
2105.1 2113 2131.1
2112.1 2110.8 2104 2073.9 2044.1 2009.2 1950.3 1879.2 1827.4 1770.5
1680.3 1584.9 1520.2 1454.2 1356.8 1260.1 1196.7 1132 1039.9 947.4
887.8 829.6 743.9 659.5 606.5 553.4 477.1 399.8 349.3 304
239.3 183.1 145.5 110.6 53.4 15.8 1.5 8.9 15.4 43.1
49.3 54.2 57 58.9 60.1 62.6 502.3 1011.8 1083.3 1152.3
1251.2 1343.4 1403.8 1461.7 1545.5 1622.9 1673.4 1719 1782.8 1842.9
1879.9 1915.7 1964.7 2005 2030.9 2050.6 2077.1 2101.5 2112.6 2112.6
2115.7 2131.1 2131.1
